Blood Drawing Chair, single

Blood Drawing Chair. Features: Adjustable arm and seat accommodate large and small patients, arm adjusts to four heights and seat adjusts to three positions; type 304 stainless steel foot rest provides support for shorter patients; ergonomically-designed padded arm, specially contoured and angled at 10º to support the patient's arm in a fully extended position for easier venipuncture; arm lift mechanism assists the padded arm to the upright-vertical position and holds it stationary; wider chair frame accommodates larger individuals and provides a more stable base; chair seat is constructed of strong, scratch resistant, nylon-filled molded polyester; chair frame is constructed of dry powder epoxy-coated one-inch square tubular steel with molded urethane padded arm with integral coating. Ships fully assembled and ready to use.
$1,735.00
Catalog #: 1120000
btn_order.jpg

Image above is representative of product line but not actual item.