WH-4' Purifier Delta Biological Safety CabinetType A2, 230V 50Hz, with 8" sash opening

WAREHOUSE SALE ITEM. 4' Purifier Delta Series Class II, Type A2 Safety Cabinets, for work with agents that require Biosafety Level 1, 2 or 3 containment, and antineoplastic drug preparation. This cabinet provides personnel, product and environmental protection. Approximately 70% of the air that moves through the cabinet is recirculated, 30% is exhausted. Exclusive Delta features: safety color-coded and epoxy-coated steel towel catch, sash pocket and perforated exhaust filter cap; 10º angled, sliding, fully-closing, 0.25" tempered safety glass sash with anti-racking mechanism, tactile position indicator and 18" maximum loading height; Air-Wave™ entry system; stainless steel air foil with Reserve-Air™ Secondary Airflow Slots; Contain-Air™ Negative Pressure Channel; eye-level, ADA-compliant, inside-mounted Minihelic II pressure gauge; ADA-compliant, fluorescent light and blower switches; ADA-compliant audible/visual alarm indicator with mute switch; Sure-Start™ voltage-compensating speed control with 40 amp capacity. Other features: nominal airflow velocity of 105 fpm; nominal downflow velocity of 55 fpm; intrinsically-safe negative air pressure design; two 99.99% efficient HEPA filters; thermally-protected permanent split capacitor motor/blower(s); unitized 16 gauge stainless steel substructure; crevice-free type 304 stainless steel interior and removable, seamless dished work surface and epoxy-coated exterior. Product Specifications Item Dimensions: 54"w x 31.6"d x 62.2"h Electrical Specification: 230 volts, 50 Hz, 7 amps, International Product Subcategory: Class II, Type A2 Biological Safety Cabinets Nominal Width: 4' Electrical Requirements: International Sash Opening: 8" Exhaust Volume: 269-296 CFM Lighting: Fluorescent, Ultraviolet Compliance: ADA, CE, EN 12469. Discontinued item. New unit.
$10,380.00   On Sale: $2,484.00
Catalog #: 3620934
btn_order.jpg
3621304.jpg
Image above is representative of product line but not actual item.