WH-6' Purifier Delta Biological Safety Cabinet Type B2, 115V 60Hz with 8"sash opening

WAREHOUSE SALE ITEM 6' Purifier Delta Series Class II, Type B2 Total Exhaust Safety Cabinets, for work with agents that require Biosafety Level 1, 2 or 3 containment. 100% of the air that moves through the cabinet is exhausted to the outside. Exclusive Delta features: safety color-coded and epoxy-coated steel towel catch, sash pocket and perforated exhaust filter cap; 10º angled, sliding, fully-closing, 0.25" tempered safety glass sash with anti-racking mechanism, tactile position indicator; 18" maximum loading height; Air-Wave entry system; stainless steel air foil with Reserve-Air™ Secondary Airflow Slots; Contain-Air™ Negative Pressure Channel; eye-level ADA-compliant Minihelic II pressure gauge; ADA-compliant fluorescent light and blower switches; ADA-compliant audible/visual exhaust/sash position alarm indicator with mute switch; Sure-Start™ voltage-compensating speed control with 40 amp capacity. Other features: nominal airflow velocity of 105 fpm; nominal downflow velocity of 55 fpm; intrinsically-safe negative air pressure design; two 99.99% efficient HEPA filters; thermally-protected permanent split capacitor motor/blower(s); airflow adjustment damper; unitized 16 gauge stainless steel substructure; crevice-free type 304 stainless steel interior and removable; seamless dished work surface and epoxy-coated exterior. Product Specifications include: Item Dimensions: 78"w x 31.6"d x 71.5"h Electrical Specification: 115 volts, 60 Hz, 12 amps, Domestic Nominal Width: 6' Sash Opening: 8" Power Cord & Plug: 115 volts, 15 amps Exhaust Volume: 1111-1151 CFM Lighting: Fluorescent Compliance: ADA, NSF, ETL. Unit is new, but a previous design revision.
$14,260.00   On Sale: $3,411.00
Catalog #: 3621400
btn_order.jpg
3621304.jpg
Image above is representative of product line but not actual item.