WH-6' Purifier Delta Biological Safety Cabinet Type B2, 115V 60Hz with 8"sash opening B

WAREHOUSE SALE ITEM 6' Purifier Delta Series Class II, Type B2 Total Exhaust Safety Cabinets, for work with agents that require Biosafety Level 1, 2 or 3 containment. 100% of the air that moves through the cabinet is exhausted to the outside. Exclusive Delta features: safety color-coded and epoxy-coated steel towel catch, sash pocket and perforated exhaust filter cap; 10º angled, sliding, fully-closing, 0.25" tempered safety glass sash with anti-racking mechanism, tactile position indicator; 18" maximum loading height; Air-Wave entry system; stainless steel air foil with Reserve-Air™ Secondary Airflow Slots; Contain-Air™ Negative Pressure Channel; eye-level ADA-compliant Minihelic II pressure gauge; ADA-compliant fluorescent light and blower switches; ADA-compliant audible/visual exhaust/sash position alarm indicator with mute switch; Sure-Start™ voltage-compensating speed control with 40 amp capacity. Other features: nominal airflow velocity of 105 fpm; nominal downflow velocity of 55 fpm; intrinsically-safe negative air pressure design; two 99.99% efficient HEPA filters; thermally-protected permanent split capacitor motor/blower(s); airflow adjustment damper; unitized 16 gauge stainless steel substructure; crevice-free type 304 stainless steel interior and removable; seamless dished work surface and epoxy-coated exterior. Product Specifications include: Item Dimensions: 78"w x 31.6"d x 71.5"h Electrical Specification: 115 volts, 60 Hz, 12 amps, Domestic Nominal Width: 6' Sash Opening: 8" Power Cord & Plug: 115 volts, 15 amps Exhaust Volume: 1111-1151 CFM Lighting: Fluorescent Compliance: ADA, NSF, ETL. Unit is new, but a previous design revision.
$14,625.00   On Sale: $7,313.00
Catalog #: 3621404
btn_order.jpg
3621304.jpg
Image above is representative of product line but not actual item.