WH-PuriCare Open Access Station, 115V, 60Hz

WAREHOUSE SALE ITEM - PuriCare Open Access Station PuriCare Open Access Station has openings on two sides to provide ample work space for one or two operators to transfer animals from dirty cages to clean ones. Class 100 air provides personnel, animal and environmental protection. Nominal downflow velocity: 55 fpm. Single pass airflow design with no recirculation through the enclosure helps prevent heat stress and odor build up. Exterior is epoxy-coated steel. Type 304 stainless steel dished work surface is removable for access to the catch pan, drain valve and prefilter. Electric hydraulic lift with push button control adjusts working height from 35 to 47". 1/4" thick, clear polycarbonate sashes are recessed and angled for enhanced containment and more comfortable viewing. Two-position hinged sashes pivot from 14" during operation to 28" opening for cleaning. Includes 5" diameter, non-marking polyurethane casters with toe brakes and stainless steel bearings; two ADA-compliant pressure gauges; ADA-compliant light and blower switches; ADA-compliant electrical duplex; two 99.99% efficient HEPA filters; two disposable prefilters; variable speed motor/blower and impellers; two right side mounted push/pull bars; two 32-watt fluorescent lights. Full three year limited warranty on parts and labor. Item Dimensions: 58.4" w x 30" d x76.57 to 88.57" high Electrical Specification: 115 volts, 60 Hz, 12 Amps. This was used as a trade show demonstration unit and is a previous design revision. There are small dents on the upper cabinet and a few scuffs on the stainless steel work surface.
$11,085.00   On Sale: $5,542.50
Catalog #: 3820000
btn_order.jpg
prod_L/no_img.gif
Image above is representative of product line but not actual item.