|
WH-4' Purifier Digital Delta Biological Safety Cabinet Type A2, 115V 60Hz, with 10" sash opening
WAREHOUSE SALE ITEM. 4' Purifier Digital Delta Series Class II, Type A2 Safety Cabinets, for work with agents that require Biosafety Level 1, 2 or 3 containment, or antineoplastic drug preparation. This cabinet provides personnel, product and environmental protection. Approximately 70% of the air that moves through the cabinet is recirculated, 30% is exhausted. Exclusive Delta features: Smart-Start System that allows the user to program start up and shut down operations such as activation/deactivation of blower, electrical receptacles, fluorescent and UV light. Operation automatically starts when the sash is opened and stops when the sash is closed; LCD display on right-hand interior sidewall displays inflow and downflow velocities, diagnostics, alarm messages and programming prompt; touchpad on right-hand side post allows for manual activation of blower, light, electrical receptacles, timer, audible alarm mute; downflow and inflow sensors to monitor and maintain proper airflow; motor/blower automatically adjusts airflow to compensate for HEPA filter loading; RS-232 port to allow data collection; optional security lock that requires a code to access menu functions; built-in interval or elapsed timer for UV light control or experiment monitoring; safety color-coded and epoxy-coated steel towel catch, sash pocket and perforated exhaust filter cap; 10º angled, sliding, fully-closing, 0.25" tempered safety glass sash with anti-racking mechanism, tactile position indicator and 18" maximum loading height; Air-Wave&trade entry system; stainless steel air foil with Reserve-Air&trade Secondary Airflow Slots; Contain-Air&trade Negative Pressure Channel; eye-level, ADA-compliant, inside-mounted Minihelic II pressure gauge; ADA-compliant, fluorescent light and blower switches; ADA-compliant audible/visual alarm indicator with mute switch; Sure-Start&trade voltage-compensating speed control with 40 amp capacity. Other features: nominal airflow velocity of 105 fpm; nominal downflow velocity of 55 fpm; intrinsically-safe negative air pressure design; two 99.99% efficient HEPA filters; thermally-protected permanent split capacitor motor/blower(s); unitized 16 gauge stainless steel substructure; crevice-free type 304 stainless steel interior and removable, seamless dished work surface and epoxy-coated exterior. Discontinued item. New unit.
$10,440.00 On Sale: $2,500.00
Catalog #: 3880200
|

Image above is representative of product line but not actual item.
|
|