WH-3' XPert Filtered Balance Station with Guardian 1000 Digital Monitor, 115V 60Hz

WAREHOUSE SALE ITEM - XPert Filtered Balance Stations are designed to protect the user during powder weighing operations. Ducting to an outside blower is required (blower not included). Patented features include an ergonomic air foil with Clean-Sweep openings to enhance airflow and a zone-perforated rear baffle that creates horizontal laminar airflow to maximize containment. Exclusive features include: 23" deep interior to accommodate large micro and analytical balances; upper containment sash foil; upper dilution air supply; side-entry air foils; and true bag-in/bag-out filter disposal system. Other features include: epoxy-coated aluminum and steel construction; 99.99% efficient exhaust HEPA filter; Minihelic pressure gauge; upper diffuser screen; fluorescent lamp and switches for light and remote blower; 1/4" thick tempered safety glass front sash and sides; 9.4" high sash opening; ergonomic 10° angled and hinged sash that pivots upward, locks to a loading height of 20" and has side wiping seals to contain contaminants; two utility ports; 6.06" ID exhaust collar; built-in airflow monitor; and independently-verified particulate containment. Item Dimensions: 36.0" w x 28.6" d x 38.3" h; Electrical Specification: 115 volts, 60 Hz, Domestic Blower Requirements: Remote blower or FilterMate Portable Exhauster and filters required; Lighting: Front-mounted fluorescent lamp;Air Usage/Static Pressure with Sash At Working Height: At 60 fpm, exhausts 130 CFM at .37 - .43" H2O static pressure. At 80 fpm, exhausts 175 CFM at .53 - .62" H2O static pressure. Demo Unit. Scuff mark on front of unit.
$5,685.00   On Sale: $2,842.50
Catalog #: 3940302
btn_order.jpg
3950200.jpg
Image above is representative of product line but not actual item.