|
WH-FilterMate Portable Exhauster. 115V 60Hz
WAREHOUSE SALE ITEM. FilterMate Portable Exhauster connects to the Demonstration Hood, XPert Balance Enclosure, Protector XVS Ventilation Station or Protector Work Station to provide an alternative to outside ducting. Houses two carbon-based filter cells to rid the work area of gaseous contaminants (filter cells sold separately). Filter area is surrounded by negative pressure plenum so that if a leak develops, the unfiltered air is captured and refiltered. Features include glacier white and gray, epoxy-coated steel housing; rubber feet; built-in, non-sparking blower with variable speed motorized impeller; pre-wired power cord with plug; front-mounted power switch; rear-mounted electrical outlet; and 5" OD epoxy-coated steel exhaust connection. Includes: 8' of 5" ID flexible duct and two clamps.
Product Specifications
Item Dimensions: 14.9" w x 23.0" d x 22.7" h
Electrical Specification: 115 volts, 60 Hz, Domestic
Clear back & baffle: No
Vapor sensor: No
Exhaust volume: Built-in blower provides 200 CFM (60-100 fpm depending on enclosure model)
Required accessories: Two Carbon-Based Filter Cells
Compliance: UL 3101-1/61010-1, CAN/CSA C22.2 No. 1010.1
For removal of: Gaseous contaminants
Outside ducting: Not applicable
Applicable Products: Demonstration Hoods, XPert Balance Enclosures, Protector XVS Ventilation Stations, Protector Work Stations
Serial number 071178292 Unit has scuff marks done to incorrect packaging when returned. Small dents on exhaust cover and cabinet. Requires 2 carbon filters which will need to be purchased separately.
$2,905.00 On Sale: $726.00
Catalog #: 3970004
|

Image above is representative of product line but not actual item.
|
|