WH-Undercounter SteamScrubber 115V, 60Hz E

WAREHOUSE SALE ITEM - Undercounter SteamScrubber, 115V 60Hz. The SteamScrubber is designed to wash a wide variety of wide neck glassware. There is a manual detergent dispenser for powder or liquid detergent. Pump with 1/3 hp motor recirculates up to 60 gallons of water per minute throughout the tank during wash cycle. Operates at 62dB. Exterior dimensions 24"w x 26.4" d x 34.3"h minimum to 36.3"H maximum. Factory-installed drain hose and band clamp. Includes 4 leveling feet. Unit includes Type 304 Stainless steel upper rack and bottom rack. Basket inserts are sold separately. Unit is a previous design revision and has some scuffs on the inside of the door. (Serial number: 080485571)
$6,620.00   On Sale: $5,296.00
Catalog #: 4400300E
btn_order.jpg
4400301.jpg
Image above is representative of product line but not actual item.