WH-FlaskScrubber Vantage Freestanding Glassware Washer, 208V 50/60Hz

WAREHOUSE SALE ITEM FlaskScrubber, Vantage Series Freestanding Glassware washer includes: Type 304, mirror-finish stainless steel tank, wash arm and tower. Type 304, brushed stainless steel door and sides. Epoxy-coated steel back. Two rows of polypropylene rollers in tank for accessory upper rack. Fiberglass blanket and aluminum-backed acoustic material for thermal and sound insulation. Operation at 62 dB. Draw latch to energize electronic controls when locked. Injection-molded panel has microprocessor that stores seven preset programs (RINSE ONLY, PLASTIC, GLASS, GLASS PLUS, SCIENCE, USER 1 SET and USER 2 SET). Except for RINSE ONLY and PLASTIC, steam program parameter may be altered by the user. Except for RINSE ONLY, program parameters (WASH 2 time, WASH 2 temperature, detergent dispense amount, number of rinses, number of pure rinses, last rinse temperature, rinse aid dispense amount and dry time) may be altered. For RINSE ONLY, program parameters (number of rinses, number of pure rinses and dry time) may be altered. START/CANCEL button initiates program or terminates a cycle in progress. SELECT PROGRAM button allows selection of the program. DATA button scrolls through displays of water temperature, water conductivity and any faults (low detergent, low rinse agent, low fill, low voltage, high voltage, low water temperature, and defective float switch). SELECT button activates the display to show parameters of the program selected (STEAM, WASH 1 time, WASH 2 time, the NUMBER of RINSES, the NUMBER of PURE RINSES, TOTAL WASH time (excluding the time required to heat the inlet water) and DRY TIME. Parameter up/down change buttons modify set points for changeable parameters: WASH 2 time, WASH 2 temperature, detergent dispense, number of rinses, number of pure rinses, last rinse temperature, rinse aid dispense, dry time. LCD displays program selected (RINSE ONLY, PLASTIC, GLASS, GLASS PLUS, SCIENCE, USER 1 SET, USER 2 SET), (steam selection, time in minutes for WASH 1 and WASH 2, number of RINSES and PURE RINSES, time in minutes for TOTAL WASH and DRY) or set points for user programmable parameters. ENTER button stores modified parameters into memory. FACTORY RESET button restores the preset parameters. Red light flashes when fault(s) are detected: low detergent, low rinse agent, low fill, low voltage, high voltage, low water temperature, or defective float switch. Automatic liquid detergent dispenser with peristaltic pump and 3.8 liter bottle. Detergent sample is included. Automatic rinse aid dispenser with peristaltic pump and 1 liter bottle. Rinse aid sample is included. Manual detergent dispenser for powder or liquid detergent. Activated only when the automatic liquid detergent dispenser is programmed for 0 milliliter. Detergent samples are included. Manual rinse dispenser activated only when the automatic liquid detergent dispenser is programmed for 0 milliliter. Rinse sample is included. Pump with 1/3 hp motor to recirculate up to 60 gallons (227 liters) of water per minute (at 60 Hz) throughout the tank during wash cycle. One-piece, stainless steel, fine mesh particle filter. Purified water pump to bring pressurized or non-pressurized purified water into the tank for the last two rinses. 2000-watt heater with thermostat to boost interior temperature to a sanitizing nominal 180° F (82° C) during final wash and rinse cycles for GLASS PLUS, SCIENCE, USER 1 SET and USER 2 SET programs. Spindle rack, 20.9" w x 20" d x 11.6" h (53 x 51 x 35 cm), of Type 304 stainless steel. Includes 34 detachable spindles (24 each tall 8.4" x .25" OD and 10 each small 4.5" x .125" OD), 24 large height adjustment clips, 10 small height adjustment clips, 14 nylon plugs, two 4-inch Glassware Holders 4424600 and two 6-inch Glassware Holders 4424800. Steam generator that produces hot vapor before the WASH 2 cycle (RINSE ONLY and PLASTIC excluded). Forced air, drying system with built-in blower. R2-232 port for connection to user-supplied computer or recorder. Clear tempered safety glass window, 6.3" w x 13.8" h (15.9 x 34.9 cm). 25-watt interior light that remains lit while the door latch is engaged. Purified water inlet valve with a plastic serrated connector to accommodate a 3/8"ID flexible plastic or rubber hose (hose not included). All models require (not included): Minimum inlet water temperature of 50° F (10° C). Recommended inlet water temperature of 120° F (49° C). Minimum inlet water pressure of 20 psi. Maximum inlet water pressure of 120 psi. Minimum purified water pressure of 0 psi. Water consumption per fill of 2.9 gallons (11 liters). Hot tap water pressure at the washer of 20-120 psi. Hot tap water flow of 1.25 gallons (4.7 liters) per minute. 3/8" ID flexible plastic or rubber hose for connection to the water inlet valve. Purified water with supply piping of a minimum 3/8" ID to permit at least 1.25 gallons (4.7 liters) per minute flow. Hard wiring to a 20 amp dedicated circuit. Drain air gap. Drain tubing or pipe 1/2" (1.3 cm) diameter or larger. Unit has been used for demonstration purposes. There is a stain on glass of 2.5 by 0.5”. This is a previous design revision.
$14,320.00   On Sale: $11,456.00
Catalog #: 4540001
btn_order.jpg
4540001L.jpg
Image above is representative of product line but not actual item.