|
WH-FreeZone Bulk Tray Dyer, 230V 50 Hz
WAREHOUSE SALE ITEM. FreeZone Bulk Tray Dryer, 230V 50Hz includes: Three large shelves accommodate bulk trays or batches of serum bottles, vials or ampules. Each shelf has 210 square inches of space. Two additional shelves can be added as optional accessory items. A 200-watt heater on each shelf ensures efficient heating of shelves from -20° C to 60° C. A microprocessor maintains system temperature within 3° C of set point. (Shelves are not cooled by the Bulk Tray Dryer. The only cooling is from the frozen sample.) Up to five probes monitor sample temperature which is digitally displayed on the LCD. LCD for display of set point and temperature (°C) of each shelf. Clear acrylic viewing door provides visibility of the shelves. Vacuum release valve vents the chamber so the chamber door may be opened. Epoxy-coated steel cabinet. Integral Support Stand completes the connection between the Tray Dryer attachment port and the FreeZone 6, 12 or 18 Liter Freeze Dry System of your choice. The stand elevates the Tray Dryer above the work surface of the Freeze Dry System to allow unobstructed access to the collector compartment. Models 7806000 and 7806002 are wired for operation on 115 volts, 60 Hz and include a 3 wire cord with 15 amp plug. Models 7806001 and 7806003 are wired for operation on 230 volts, 50 Hz and include a 3 wire cord. A plug is required (not included). Overall dimensions of Bulk Tray Dryer: 23.8" h x 32" w x 20.75" d (60.5 cm x 81.3 cm x 52.7 cm). 230V, 50 Hz, 4.4 A 202 lbs. (181 kg) Unit is new, but of a previous design.
$9,970.00 On Sale: $2,493.00
Catalog #: 7806001
|

Image above is representative of product line but not actual item.
|
|