WH-FreeZone Bulk Tray Dryer, 115V, 60Hz

WAREHOUSE SALE ITEM. FreeZone Bulk Tray Dryer, 115V 60Hz includes: Three large shelves accommodate bulk trays or batches of serum bottles, vials or ampules. Each shelf has 210 square inches of space. Two additional shelves can be added as optional accessory items. A 200-watt heater on each shelf ensures efficient heating of shelves from -20° C to 60° C. A microprocessor maintains system temperature within 3° C of set point. (Shelves are not cooled by the Bulk Tray Dryer. The only cooling is from the frozen sample.) Up to five probes monitor sample temperature which is digitally displayed on the LCD. LCD for display of set point and temperature (°C) of each shelf. Clear acrylic viewing door provides visibility of the shelves. Vacuum release valve vents the chamber so the chamber door may be opened. Epoxy-coated steel cabinet. Integral Support Stand completes the connection between the Tray Dryer attachment port and the FreeZone 6, 12 or 18 Liter Freeze Dry System of your choice. The stand elevates the Tray Dryer above the work surface of the Freeze Dry System to allow unobstructed access to the collector compartment. Model 7806002 are wired for operation on 115 volts, 60 Hz and include a 3 wire cord with 15 amp plug. Overall dimensions of Bulk Tray Dryer 7806002 and 7806003: 27.1" h x 32" w x 20.75" d (68.8 cm x 81.3 cm x 52.7 cm). The 6-Port Tray Dryer Manifold 7726500 is included with 7806002 and 7806003 provides the flexibility to connect flasks and other freeze dry glassware to the system. The valves accommodate either 1/2" or 3/4" flask adapters. Unit is new, but a previous design revision.
$11,015.00   On Sale: $2,754.00
Catalog #: 7806002
btn_order.jpg
7806001L.jpg
Image above is representative of product line but not actual item.