Utility Cart

Utility Cart, may be used as a compact, mobile work station for laboratory equipment. Two open shelves transport and support small electrical equipment. Features: Attached power strip with 115 volts, 60 Hz, 12 amps capacity, has six electrical outlets, cord bracket and a 3-wire cord with plug; two corrosion-resistant, one-piece, vacuum-formed ABS plastic drawers, 15.75" x 14.88" x 4.2". Additional features: 4" diameter casters, two with toe locks; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee.
$1,070.00
Catalog #: 8007000
btn_order.jpg
utilitycart.jpg
Image above is representative of product line but not actual item.