|
WH-18" ADA Standard base stand with Right Hinge
WAREHOUSE SALE ITEM - Protector Standard Storage Cabinets support all Labconco benchtop fume hoods and may be used for storage of small laboratory instruments and supplies. Features: Durable epoxy-coated steel construction; glacier white exterior that complements laboratory casework and Labconco fume hoods; manual-closing, non-locking door(s). Includes four leveling feet and one 8" filler panel to increase cabinet depth from 22" to 30". Internal dimensions: 20.75" deep, 29.88" high and 23.88" of opening height for clearance. New cabinet, slight color irregularity from standard glacier white.
Product Specifications
Item Dimensions: 18"w x 22"d x 31.5" to 32.75"h
Cabinet Width: 18"
Door(s): Single, Right Hinge, Manual Close
ADA-Compliance: Yes
$1,040.00 On Sale: $520.00
Catalog #: 9904100
|

Image above is representative of product line but not actual item.
|
|