Have you seen our latest Purifier Cell Logic ad, featured in the September issue of Lab Manager magazine? Check it out below, and request a quote on a Purifier Cell Logic Class II, Type A2 or Purifier Cell Logic Class II, Type B2 Biosafety Cabinet today!
chevron_left | September FreeZone -105°C Ad | Articles | Choose the correct Cold Trap for your CentriVap Vacuum Concentrator | chevron_right |