Labconco Protector Echo and Airo Filtered Fume Hoods are simple to install and set up. They require no ductwork, and with its filters and fans properly installed, the updated operating system will complete setup in minutes, automatically. These features make the Echo one of the fastest ways to expand your lab or create flex space for chemical work.
chevron_left | Video: Benefits of Echo & Airo Filtered Fume Hood's features | Articles | Q&A on GreenFumeHood (GFH) Filtration Technology | chevron_right |