Axiom Type C1 BSCs provide personnel, product and environmental protection by filtering hazardous particulates and aerosols and are suitable for work in all biosafety levels. This video demonstrates the unique features of the Axiom.
Labconco Corporation will soon go into production of a new type of Biosafety Cabinet (BSC) – the Purifier© AxiomTM. Because of the design and operational differences, Labconco has submitted an Issue Statement to NSF requesting the creation of a new Type designation – the Type C1...
Axiom Chem-Zone in Operation: When in Type B mode, the Purifier Axiom Biosafety Cabinet protects the operator and the laboratory from hazardous chemical vapors by directing airflow through the cabinet through dedicated internal ductwork...
When tested to the long-held standard of chemical safety for fume hoods, the Purifier Axiom Class II BSC, in operation, exhibits the highest level of containment measurable; rivaling the protection provided by existing Class II, Type B BSCs...