Controlled Atmosphere Glove Boxes
Protector and Precise Basic and Controlled Atmosphere Glove Boxes provide a leak-tight environment to perform work with contamination-sensitive materials under vacuum or in an inert environment. Models are available with polyethylene, fiberglass or stainless steel liners.
Need an ultrapure inert atmosphere? All Protector and Precise Controlled Atmosphere Glove Boxes are compatible with the AtmosPure Re-Gen Gas Purifier accessory, which has the capacity to remove up to five liters of oxygen (13.500 ppm) and 660 grams of moisture (18 million ppm) at standard temperature and pressure (STP).
![Protector Controlled Atmosphere Glove Box](https://store.labconco.com/images/cms/landscape-large/CAcat25main.jpg)