RapidVap Glassware and Accessories
Select accessories, such as glassware tubes, that are unique to RapidVap Vacuum and N2 Evaporation Systems. RapidVap Tubes are made of borosilicate ground glass that offer better fit and heat transfer for faster evaporation rates. RapidVap Tubes with stems are designed for use with Cool-Zone timed end point determinations. To minimize evaporation time, the tube with the correct end point stem should be used. Flat-Bottom tubes are for use in applications when the samples are taken to dryness. Tubes are available sold individually and in packages of eight.