The Lyo-Works™ Operating System in your FreeZone Freeze Dryer is more than a large touchscreen display. It’s a set of powerful controls and useful insights about your freeze drying process. Lyo-Works gives you greater peace of mind about the integrity of your samples throughout lyophilization, even when you’re not in the lab.
Labconco's FreeZone Freeze Dryers are designed to handle the lyophilization needs of research and pilot plant laboratories. For help finding the right freeze dryer for your lab, use our freeze dryer configurator.
Lyo-Works gives you unprecedented control and feedback when lyophilizing. Control drying accessory parameters, vacuum set point, defrost, alerts and diagnostic reports.
Security lock out prevents others from making changes to your programs and system parameters. Additional settings include language (English, Spanish, French, German, or Italian), time, time zone, temperature (°C or °F), and vacuum (mBar, Torr, or Pa). Lyo-Works even includes a copy of your FreeZone User’s Manual.
FreeZone Freeze Dry Systems are designed to handle the lyophilization needs of research and pilot plant laboratories. Benchtop and mobile console models are offered, with collectors that reach as low as -105°C.
A variety of Freeze Dryer accessories are available including Shell Freezers, Tray Dryers, Drying Chambers and Product Shelves.