Search

3' SoLo Hydraulic Base Stand, 115 V, Optic White for Labconco Class II Biosafety Cabinets

3' SoLo Hydraulic Base Stand, 115 V, Optic White for Labconco Class II Biosafety Cabinets
  • 3' SoLo Hydraulic Base Stand, 115 V, Optic White for Labconco Class II Biosafety Cabinets
Catalog #: 5185300
Qty:

Attributes

  • Built In Options: Casters
  • Power Cord & Plug: North America, 115 volts
  • Region: U.S. and Canada
  • Nominal Width: 3'
  • Applicable Products: Logic Biosafety Cabinets (September 2024 and newer), PuriCare Procedure Stations (2024 and newer)
  • Electrical Configuration: 115 volts, 50/60 Hz
  • Conformance: ETL, NSF 49
  • Handle/Switch Location: Left Side
  • Hydraulic Lift: Electric
  • Maximum Base Height: 34.1" (86.6 cm)
  • Minimum Base Height: 14.5" (36.8 cm)

Specifications

  • Estimated Shipping Weight: 240.0 lbs
  • Estimated Shipping Weight metric: 109.0 kg
  • Dimensions: 53.6" w x 34.3" d x 40.5 to 60" h
  • Dimensions metric: 136.2 x 87.1 x 102.9 to 152.4 cm
  • Electrical: 115 volts, 50/60 Hz

Labconco offers a variety of hydraulic lift base stands for use with our enclosures. The hydraulic lift offers the flexibility to adjust the work surface height as needed to provide a more ergonomic work environment. 

Literature & Resources

  • Brochures

    • Protector Storage Cabinets, Base Stands & Fume Hood Accessories Catalog

      Catalog provides ordering information on Protector Acid, Solvent, Standard and Vacuum Pump Storage Cabinets; SpillStopper and Flat Work Surfaces; and fume hood accessories including service fixture kits, electrical receptacle kits, airflow monitors, ceiling enclosures, distillation grids and Snuffer Fire Extinguishers. This is Labconco literature code 2-61.

      View Files

  • User's Manuals

    • Hydraulic Base Stand Instructions

      Instructions for Labconco's Hydraulic Base Stands, an optional accessory for many Labconco laboratory ventillation products.

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Ductless (Carbon-Filtered) Enclosures

Ductless (Carbon-Filtered) Enclosures

These enclosures use carbon filters and, in some cases HEPA filters, to protect users from exposure to hazardous fumes. No ducting is required.

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Clean Benches

These enclosures provide ISO Class 5 or better conditions that protect your work from airborne particulates and cross contamination.

Non-Ventilated PCR Enclosure on Base Stand

PCR Enclosures

These enclosures are specially designed for use with polymerase chain reaction experiments.

Scientist at XPert Nano Enclosure

Nanotechnology Enclosures

Featuring ULPA filtration and stainless steel interior, these enclosure provide user protection during procedures such as nanoparticle manipulation.

PuriCare Open Access Station in Use

Laboratory Animal Research Stations

These HEPA-filtered vivarium enclosures provide protection from allergens and other particulates during small laboratory animal transfer and bedding disposal operations. 

Non-ventilated Enclosures

Non-ventilated Enclosures

These still-air enclosures provide a circulation-free work area designed to reduce cross contamination. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.