Search

3' Ventus II Canopy Connection for exhausting Logic Type A2 cabinets, NSF approved, Optic White

3' Ventus II Canopy Connection for exhausting Logic Type A2 cabinets, NSF approved, Optic White
  • 3' Ventus II Canopy Connection for exhausting Logic Type A2 cabinets, NSF approved, Optic White
Catalog #: 3889210
Qty:
Price: $1,045.00

Attributes

  • Applicable Products: Logic Biosafety Cabinets (September 2024 and newer), PuriCare Procedure Stations (2024 and newer)

Specifications

  • Estimated Shipping Weight: 40.0 lbs
  • Estimated Shipping Weight metric: 18.1 kg
  • Dimensions: 18.5" w x 29" d x 7" h
  • Dimensions metric: 47.0 x 73.7 x 17.8 cm

3' Ventus II Canopy Connection for exhausting Logic Type A2 cabinets. NSF approved design. Exhaust connection required.

For thimble ducting Class II, Type A2 Biosafety Cabinets. Canopy provides an air gap to allow room air to enter the ductwork and mix with the filtered air being exhausted to the outside. Inadequate exhaust activates the switch in less than one second and triggers the Class II, Type A2 biosafety cabinet to signal an audio and visual alarm via the LCD display. The motor also increases to maximum speed for personal safety during exhaust failure.

Adds only 1.25" to the overall height of the cabinet. Powder-coated steel. Outlet is 10" (25.4 cm) ID. Exhaust connection is required. Damper 3776800 and Remote Blower 7068000 or 7068200 are recommended (not included). Contact Labconco for information on factory installation. 

Ventus Canopy Installation Video

This video will demonstrate how to install the Ventus canopy.

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.