Search

Carboy Caddy

Carboy Caddy
  • Carboy Caddy
Catalog #: 8000300
Qty:
Price: $820.00

Attributes

  • Product Subcategory: Laboratory Carts

Specifications

  • Estimated Shipping Weight: 65.0 lbs
  • Estimated Shipping Weight metric: 9.5 kg
  • Dimensions: 23.63" l x 20.0" w x 38.5" h
  • Dimensions metric: 60.0 x 50.8 x 97.8 cm

Carboy Caddy, for safe transport of large carboys or cartons. Helps eliminate heavy lifting and back strain. 20" x 23.63" shelf is made of phenolic board with a melamine high-pressure laminate surface. Handle measures 38.50" high and 19" wide. Additional features: 3" diameter casters provide low profile, elevating shelf only 4.25" above the floor; ready-to-roll, full factory assembly; ergonomic, extruded rubber handle grips; durable glacier white, epoxy-coated 18 gauge welded tubular steel frame; ID tag; supports loads up to 400 lbs.; lifetime guarantee.

Literature & Resources

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.