Search

FreeZone 6 Liter -84C Console Freeze Dryer

FreeZone 6L -84C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
  • FreeZone 6L -84C Freeze Dryer_Lyophilizer for moderate sample lyophilizing
  • FreeZone 6 Liter -84C Console Freeze Dryer
  • FreeZone 6 Liter -84C Console Freeze Dryer
  • FreeZone 6 Liter -84C Console Freeze Dryer
  • FreeZone 6 Liter -84C Console Freeze Dryer
  • FreeZone 6 Liter -84C Console Freeze Dryer
  • FreeZone 6 Liter -84C Console Freeze Dryer
  • FreeZone 6 Liter -84C Console Freeze Dryer
  • FreeZone 6 Liter -84C Console Freeze Dryer
Catalog #: 710612140-W1
Qty:
Sale Price: $21,100.00 Price: $26,375.00

Specifications

  • Estimated Shipping Weight: 299.0 lbs
  • Estimated Shipping Weight metric: 135.6 kg
  • Dimensions: 31.8" w x 29.6" d x 36.6" h
  • Dimensions metric: 80.7 w x 75.1 d x 92.9 h cm
  • Electrical: 230V, 50 Hz, 10A

SN#: 221039626 - NOTE: Old Rev D. Retest and re-certified by TDA. Small scratch on the keypad and PCB housing underneath the "ON/Standby" button

Our Product Representatives Are Here To Help

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.