Search

Humidity Removal Kit

Humidity Removal Kit
  • Humidity Removal Kit
Catalog #: 5444500
Qty:
Price: $570.00

Specifications

  • Estimated Shipping Weight: 7.0 lbs
  • Estimated Shipping Weight metric: 3.2 kg
  • Dimensions: 12.0" w x 24.0" d x 12.0" h
  • Dimensions metric: 30.5 x 61.0 x 30.5 cm

Filtered dry box humidity removal kit for use with Labconco Filtered Glove Boxes. Achieves low humidity for a short period of time by flushing inert gas.

Related Products

Glove Boxes and Gas Purifiers

Labconco offers Filtered, Controlled Atmosphere and Combination Glove Boxes that provide a physical barrier between the user and materials inside.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.