Search

Intelli-Sense Multi-Speed Coated Steel Blower without Controls, 230V

Coated Steel Blowers
  • Coated Steel Blowers
Catalog #: 7061123
Qty:

Attributes

  • Product Subcategory: Coated Steel Blowers
  • CFM: Less than 1000, Between 1000 and 2000
  • Corrosive Chemical Resistance: Low to moderately corrosive
  • Horsepower: 1
  • Inlet/Outlet: 12.25" Inlet, 7.0" d x 13.50" w Outlet
  • RPM Range Available: 300-1125

Specifications

  • Estimated Shipping Weight: 85.0 lbs
  • Estimated Shipping Weight metric: 38.6 kg
  • Dimensions: 25.4" w x 21.5" d x 24.6" h
  • Dimensions metric: 64.5 x 63.8 x 62.5 cm
  • Electrical: 230V, 50/60Hz, 6A

Intelli-Sense Multi-Speed Coated Steel Blowers feature a direct drive ECM motor, which consumes one third less energy than belt drive motors, and a phenolic-coated impeller and housing. Unit comes with control box and 3 speed blower switch.

Adjustable over broad range of airflows. Max of 350 CFM @ 0.08" SP to 1250 CFM @ 0.7" SP. 10" dia. inlet.



How the I-S Fume Hood Saves Energy

This animation shows how the Protector I-S works with a laboratory air supply’s pressure differential switch to save energy. When the sash is lowered, blower speed is automatically reduced to conserve the room's tempered air.

Literature & Resources

  • Brochures

    • Labconco Exhaust Blowers and Accessories Catalog

      Provides features, benefits, ordering information, dimensional data and accessory information for Coated Steel, Fiberglass and PVC blowers. This is Labconco literature code 2-77. 

      View Files

  • User's Manuals

    • Intelli-Sense Multi-Speed Blowers Manual

      Coated Steel Models: 7061110, 7061111, 7061112, 7061113, 7061120, 7061121, 7061122, 7061123

      Fiberglass Models: 7181810, 7181811, 7181812, 7181813, 7181820, 7181821, 7181822, 7181823

      PVC Models: 7183410, 7183411, 7183412, 7183413, 7183420, 7183421, 7183422, 7183423

      View Files

  • 3-Part Specs

    • Intelli-Sense Multi-Speed Blowers 3-Part Spec

      View Files

  • Declarations of Conformity

    • CE Declaration of Conformity - Intelli-Sense Blowers

      For 706112x Series Intelli-Sense Coated Steel Blowers, 718182x Series Intelli-Sense Fiberglass Blowers and 718342x Series Intelli-Sense PVC Blowers

      View Files

Related Products

Fume Hoods & Enclosures

Labconco offers a wide range of general chemistry, educational, high performance, filtered and special application chemical fume hoods for your laboratory. 

SEE HOW TO SELECT

Class II, Type B2 (Total Exhaust) Biosafety Cabinets

These total exhaust cabinets protect the user, product and lab. They're designed to be hard-ducted to the outside, exhausting 100% of the HEPA-filtered air outside the lab.

XPert Filtered Balance System with Updated Airflow Monitor

Balance, Bulk Powder & Equipment Enclosures

These enclosures keep particulates contained during weighing and powder transfer. Other enclosures provide a ventilated space for keeping powder-generating apparatus contained.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Product Selection Tools


Scout™ Lab Equipment Selector

Let Scout lead you to the right laboratory hood or sample prep equipment for your application.