Search

Logic Cart Pipette Insert Accessory

Logic Cart Pipette Insert Accessory
  • Logic Cart Pipette Insert Accessory
  • Logic Cart Pipette Insert Accessory
Catalog #: 8024600
Qty:
Price: $350.00

Attributes

  • Applicable Products: Logic Biosafety Cabinets (September 2024 and newer), Logic Cell Culture Cart (September 2024 and newer)

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 1.8 kg
  • Dimensions: 15.5" w x 29" d x 9.5" h
  • Dimensions metric: 39.4 x 73.7 x 24.1 cm

Logic Cart Pipette Insert Accessory adds 6 extra compartments for storing various size serological pipettes.

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.