Search

Logic Cell Culture Cart Side Shelf Accessory

Logic Cell Culture Cart Side Shelf Accessory
  • Logic Cell Culture Cart Side Shelf Accessory
  • Logic Cell Culture Cart Side Shelf Accessory
Catalog #: 8024700
Qty:
Price: $250.00

Attributes

  • Applicable Products: Logic Biosafety Cabinets (September 2024 and newer), Logic Cell Culture Cart (September 2024 and newer)

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 15.5" w x 29" d x 4" h
  • Dimensions metric: 39.4 x 73.7 x 10.2 cm

Logic Cell Culture Cart Side Shelf Accessory provides two accessory side shelves for extra storage.Two each. Logic Cell Culture Cart can accommodate up to four side shelves.

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.