Search

Logic Mag-Zone Magnetic Pipette Rack

Logic Mag-Zone Magnetic Pipette Rack
  • Logic Mag-Zone Magnetic Pipette Rack
Catalog #: 3033000
Qty:
Price: $250.00

Attributes

  • Applicable Products: Logic Biosafety Cabinets (September 2024 and newer)

Specifications

  • Estimated Shipping Weight: 5.0 lbs
  • Estimated Shipping Weight metric: 2.3 kg
  • Dimensions: 8.5" w x 29" d x 3.6" h
  • Dimensions metric: 21.6 x 73.7 x 9.1 cm

Logic Mag-Zone Pipette Rack holds 4 standard lab pipettes and one standard pipette aid. Stainless steel, designed for use inside the Logic biosafety cabinet.

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.