Search

Logic Remote Communication Board

Logic Remote Communication Board
  • Logic Remote Communication Board
Catalog #: 3289000
Qty:
Price: $254.00

Attributes

  • Applicable Products: Logic Biosafety Cabinets (September 2024 and newer), PuriCare Procedure Stations (2024 and newer)

Specifications

  • Estimated Shipping Weight: 2.0 lbs
  • Estimated Shipping Weight metric: 0.9 kg
  • Dimensions: 4.4" w x 29" d x 2.5" h
  • Dimensions metric: 11.2 x 73.7 x 6.4 cm

Logic Remote Communication Board includes the following connections for connection to a Building monitoring system or remote exhaust blower: Three dry contacts (Blower On, Alarm, Night Setback) with available 12V @ 500mA total, RS-232 port that can provide communication via a USB or DB9 connector, 4-20 mA output, USB data output and an Ethernet pass-through.

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.