Search

NitroVap 2LV Nitrogen Generator

7302000 Parker NitroVap Gas Generator
  • 7302000 Parker NitroVap Gas Generator
Catalog #: 7302000
Qty:

Attributes

  • Applicable Products: RapidVap N2 Evaporation Systems, RapidVap N2/48 Evaporation Systems, RapidVap Vertex Dry Evaporators

Specifications

  • Estimated Shipping Weight: 54.0 lbs
  • Estimated Shipping Weight metric: 24.5 kg
  • Dimensions: 14.1" w x 10.6" d x 16.5" h
  • Dimensions metric: 35.8 x 27.0 x 41.9 cm

The NitroVap 2LV Nitrogen Generator by Parker Hannifin produces up to 350 liters per minute of pure nitrogen at pressures up to 145 psi. With no electrical requirements, the NitroVap 2LV transforms standard compressed air into nitrogen and is ideal for use with RapidVap Evaporators. A supply of compressed air is required with a minimum flow rate of 335 liters per minute (11.8 scfm) at 50 psi and maximum flow rate of 660 liters per minute (23.3 scfm) at 150 psi.

Our Product Representatives Are Here To Help

Related Products

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.