Search

Standard ScrubberStand

Standard ScrubberStand
  • Standard ScrubberStand
  • Standard ScrubberStand
  • Standard ScrubberStand
Catalog #: 4618000
Qty:
Price: $1,050.00

Specifications

  • Estimated Shipping Weight: 55.0 lbs
  • Estimated Shipping Weight metric: 24.9 kg
  • Dimensions: 28" w x 36" h
  • Dimensions metric: 71.12 x 91.44 cm
  • Shipping information: Oversize

Maximize your lab space with a Stackable ScrubberStand. By stacking two washers, you’ll not only save valuable space, but it will also double your washing capabilities. Experience enhanced productivity without compromising your lab’s footprint. The Stackable ScrubberStand is compatible with all Labconco Glassware Washer models.  

Key Benefits:

  • Space Efficiency: Optimizes laboratory space by enabling vertical stacking of washers
  • Increased Capacity: Doubles washing capability without expanding lab are
  • Safe: ETL certification eliminates any worries over the possibility of tipping
  • Ease of Installation: Comes already assembled
  • Compatibility: Designed to work seamlessly with our existing range of glassware washers
  • Universal: Accessory available for locations requiring seismic constraints

Our Product Representatives Are Here To Help