Search

Temperature Probe for Heated Product Shelf Chambers

Sample Temperature Probe for FreeZone Tray Dryers and Heated Product Shelf Chambers
  • Sample Temperature Probe for FreeZone Tray Dryers and Heated Product Shelf Chambers
Catalog #: 736582000
Qty:
Price: $280.00

Attributes

  • Applicable Products: Heated Product Shelf Chambers

Specifications

  • Estimated Shipping Weight: 0.5 lbs
  • Estimated Shipping Weight metric: 0.2 kg
  • Dimensions: 0.3" w x 10.5" l x 0.5" h
  • Dimensions metric: 0.8 x 26.7 x 1.3 cm

Temperature Probe for Heated Product Shelf Chambers. For use with optional stainless steel heated shelves or as a replacement part. Temperature is controlled and recorded by Lyo-Works OS on FreeZone Freeze Dryer (sold separately).

Various probes, sensors and relays for use with FreeZone Freeze Dryers. Contact Labconco Product Service if you are unsure which parts are correct for your FreeZone Freeze Dryer.

Our Product Representatives Are Here To Help

Gail's Story Changed the Way We Think About Lab Freeze Drying

When she visited Kelly at Labconco, Gail's struggle led to an epiphany that would change how laboratory freeze drying is done. With the creation of Lyo-Works OS, samples can now be monitored from anywhere. And with End-Zone™ End Point Detection, now FreeZone Freeze Dryers can even send you an alert when your samples are completely lyophilized.