Search

Upper Small Spindle Rack for SteamScrubber

Upper Small Spindle Rack for SteamScrubber
  • Upper Small Spindle Rack for SteamScrubber
Catalog #: 4668601
Qty:

Attributes

  • Applicable Products: SteamScrubber Glassware Washers
  • Rack Location: Upper

Specifications

  • Estimated Shipping Weight: 21.0 lbs
  • Estimated Shipping Weight metric: 9.5 kg
  • Dimensions: 21.5" w x 20.8" d x 7.3" h
  • Dimensions metric: 54.6 x 52.8 x 18.5 cm

Upper Small Spindle Rack has a high-capacity design with 60 spindles, 60 spindle plugs, 12 spindle arm plugs, spindle tool and wash arm for cleaning of small narrow-neck labware. Constructed of type 304 stainless steel. For use in SteamScrubber washers manufactured after October 2020.

Standard Open Racks and Spindle Racks for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Glassware Washers manufactured after October 2020.

Our Product Representatives Are Here To Help

Literature & Resources

  • Brochures

    • FlaskScrubber & SteamScrubber Laboratory Glassware Washers Catalog

      Contains selection guide, features and benefits and specifications for SteamScrubber, FlaskScrubber and FlaskScrubber Vantage Series Laboratory Glassware Washers as well as accessories and companion products.

      View Files