These ULPA filtered hoods are specially designed for working with nanomaterials.
XPert Nano Enclosures provide user protection by keeping hazardous powders and particulates contained during procedures such as nanoparticle manipulation and dry powder chemical handling. Room air is pulled into the enclosure through the front, flows to the baffle and finally passes through a 99.999% ULPA exhaust filter before returning to the laboratory or cleanroom. Stainless steel interior sides, removable baffle, removable air foil and integral work surface are easy to wipe down and keep clean.
The first enclosures ever to be validated for nanomaterial containment as tested by NanoSafe, Inc.™:
Labconco Protector Stainless Steel ULPA Filtered Glove Box (See product details)
Labconco XPert Nano (Product details below)
Let Scout lead you to the right laboratory hood or sample prep equipment for your application.
These ULPA filtered hoods are specially designed for working with nanomaterials.
Filters applied
Showing 1 - 3 of 3 Results
Contains information on the XPert Nano Enclosures which provide user protection by keeping hazardous powders and particulates contained during procedures such as nanoparticle manipulation and dry powder chemical handling.
Models: 38872, 38885, 38873, 38886, 38874, 38875, 38876 Series.
For validation of XPert Nano Nanotechnology Enclosures. Provides a checklist of installation and operation qualification to complete when beginning operation on new or used XPert Nano Nanotechnology Enclosures.
This document from Intertek authorizes the use of the ETL mark on XPert Systems, Purifier Vertical Clean Benches and Purifier Filtered PCR Enclosures.