Search

Logic Vue Large Class II Enclosure

Go Big on Biosafety.

The Logic Vue provides a large capacity Class II enclosure to house laboratory instruments where biosafety is paramount. This space accommodates diverse instruments such as liquid handlers and cell sorters, protecting researchers and their sensitive samples. 

Convenience

Easily accessible from front and back, the Logic Vue offers full access to equipment from multiple sides and a viewing angle of 360 degrees. 

Intelligence

Equipped with MyLogic OS, the Logic Vue is simple to operate and can intelligently interface with a variety of devices for additional researcher safety. 

You don't have to trade safety for convenience. Choose both.