Search

5' Protector XStream I-S Laboratory Hood with 2 service fixtures

Protector XStream I-S Fume Hood on Cabinet
  • Protector XStream I-S Fume Hood on Cabinet
Catalog #: 110516021
Qty:

Attributes

  • Product Subcategory: General Chemistry
  • Nominal Width: 5'
  • Blower Requirements: Remote blower required
  • Conformance: ADA, ANSI Z9.5, ASHRAE 110, ASTM E84, CAN/CSA C22.2, CE, CFR 29, NFPA 45, SEFA 1, UL 1805, UL 61010
  • Enclosure Height: 59.0"
  • Exterior Depth: 37.7" (95.8 cm)
  • Lighting: LED
  • Service Fixtures: 2
  • Style: Benchtop

Specifications

  • Estimated Shipping Weight: 535.0 lbs
  • Estimated Shipping Weight metric: 242.7 kg
  • Dimensions: 60.0" w x 37.7" d x 59.0" h
  • Dimensions metric: 152.4 x 95.8 x 149.9 cm
  • Electrical: 208-230V, 50/60 Hz, 5A

The Protector XStream I-S Laboratory Hood takes containment, safety and energy savings to the extreme. With integrated sash position blower controls, this hood was designed for use with Intelli-Sense Multi-Speed Blowers. As the sash is raised or lowered, sensors alert the blower to change speeds to maintain a safe face velocity. That face velocity is displayed on the factory-installed Guardian™ Digital Airflow Monitor for users’ peace of mind.

This general chemical, high performance fume hood was independently tested and challenged well beyond the SEFA-1 standards. With a face velocity of 40 fpm and sash fully open, the Protector XStream I-S was subjected to 50 fpm cross drafts, NIH protocol, and tracer gas measurements in the chest of the mannequin. In all scenarios, the Protector XStream I-S allowed 0.00 ppm average level of tracer gas outside the fume hood. Although your safety officer will determine the actual face velocity setting for your laboratory, the ability of this hood to contain under these adverse conditions sets a new standard of safety.

Safety is foremost, but energy savings is equally impressive. Although face velocity is a factor, it’s the volumetric rate (CFM) that determines the energy consumption. Operating a 6' Protector XStream I-S at 60 fpm face velocity, with the sash in its fully open position, requires only 690 CFM. Regardless of your desired operating face velocity, the Protector XStream I-S yields the lowest required CFM of any hood.

 

SEE OUR SUSTAINABILITY INITIATIVES

 



Fume Hood Safety & Best Practices

Proper use of your fume hood is vital to maintaining a safe laboratory environment. In this video, we highlight the essential do's and don'ts of fume hood safety, ensuring you stay protected while working with hazardous materials.

Literature & Resources

  • Brochures

    • Protector XStream I-S, Premier I-S and XL I-S Laboratory Fume Hoods Brochure

      This brochure contains descriptions, dimensional data and ordering information on Protector XStream I-S, Premier I-S and XL I-S Laboratory Fume Hoods. These hoods feature integrated sash position sensors linked to the factory-installed Intelli-Sense Blower control box. The required blowers are listed. Standards related to hoods are also provided.

      View Files

  • User's Manuals

    • Protector XStream Laboratory Hoods Manual

      For Protector XStream and Protector XStream I-S Laboratory Fume Hoods 11041, 11051, 11061 and 11081 Series.

      View Files

Related Products

Remote Blowers & Exhausters

Remote blowers, designed for roof-mounting, provide airflow for fume hoods and other enclosures. Exhausters, designed for ductless applications, filter the air before returning it to the lab.

Protector Standard Storage Base Cabinet with Dual Doors

Base Cabinets

Base Cabinets provide support for the full line of benchtop Labconco fume hoods and other enclosures and may be mixed or matched so that total width equals the width of the hood.

SpillStopper Work Surface

Work Surfaces

Labconco offers dished and flat solid epoxy and flat stainless steel work surfaces that work with a number of Labconco fume hoods and enclosures.

Guardian Digital Airflow Monitor

Airflow Monitors

These monitors, used for a variety of fume hoods, enclosures and glove boxes, sense airflow and alert the user to low airflow conditions.

Ducting Supplies

Ductwork and Blower Accessories

Labconco offers a full line of ductwork, filter packs and transition pieces to complete your exhaust system.

Fume Hood Accessories

Fume Hood Accessories

Labconco offers a complete line of accessories to customize your Protector, Basic or Fiberglass 30 Laboratory Hood.