Search

600 ml Flat-Bottom Tube (package of 8)

600 ml Flat-Bottom Tube
  • 600 ml Flat-Bottom Tube
Catalog #: 7913408
Qty:
Price: $1,220.00

Attributes

  • Applicable Products: RapidVap N2/48 Evaporation System
  • Quantity per package: 8

Specifications

  • Estimated Shipping Weight: 4.0 lbs
  • Estimated Shipping Weight metric: 1.8 kg

Our Product Representatives Are Here To Help

Related Products

Nitrogen Blow Down Dry Evaporators

These multi-sample evaporators use a combination of gentle forces - vortex motion, dry heat and nitrogen blow down - to quickly reduce samples for high throughput.

Vacuum Dry Evaporators

These multiple-sample evaporators use a combination of gentle forces - vortex motion, dry heat and vacuum - to quickly reduce samples.

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.