Search

Lyph-Seal Tray Dryer
  • Lyph-Seal Tray Dryer
  • Lyph-Seal Tray Dryer

Lyph-Seal Tray Dryer

Lyph-Seal Tray Dryers allow researchers to lyophilize and seal large volume, oddly shaped or individually packaged samples with ease. Whether you’re working with bulk samples, microplates, electronics or food, the Lyph-Seal expands your capabilities and ensures unparalleled sample protection.

Equipped with four independently monitored heated shelves, the Lyph-Seal can process up to eight Lyph-Seal Sample Bags at a time. It is also compatible with all Labconco FreeZone® Freeze Dryers integrated with Lyo-Works™ OS, ensuring seamless integration into your existing workflow.

Lyo-Works enables the user to set up to 30 programs to record, chart and store data. The tray dryer connects to a FreeZone Freeze Dryer, providing a real-time display of the tray dryer’s parameters on a large capacitive touchscreen.

 

The Lyph-Seal Tray dryer is designed to seal the widest variety of samples post-process.



Showing 1 - 8 of 8 Results

Lyph-Seal Tray Dryer 115V US

Catalog # 780401000

  • Region: U.S. and Canada
  • Applicable Products: FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 8 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Plug Type: North America, 115V
Lyph-Seal Tray Dryer 230V All Cords

Catalog # 780401090

  • Region: International
  • Applicable Products: FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 8 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Plug Type: Schuko
Lyph-Seal Tray Dryer 230V China

Catalog # 780401040

  • Region: International
  • Applicable Products: FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 8 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Plug Type: China/Australia
Lyph-Seal Tray Dryer 230V EU

Catalog # 780401030

  • Region: U.S. and Canada/International
  • Applicable Products: FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 8 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Plug Type: Schuko
Lyph-Seal Tray Dryer 230V India

Catalog # 780401070

  • Region: International
  • Applicable Products: FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 8 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Plug Type: India
Lyph-Seal Tray Dryer 230V Saudi

Catalog # 780401015

  • Region: International
  • Applicable Products: FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 8 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Plug Type: Saudi Arabia
Lyph-Seal Tray Dryer 230V UK

Catalog # 780401050

  • Region: International
  • Applicable Products: FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 8 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Plug Type: British (UK)
Lyph-Seal Tray Dryer 230V US

Catalog # 780401010

  • Region: U.S. and Canada/International
  • Applicable Products: FreeZone 2.5 Liter, FreeZone 4.5 Liter, FreeZone 6 Liter, FreeZone 8 Liter, FreeZone 12 Liter, FreeZone 18 Liter
  • Plug Type: North America, 230V

Our Product Representatives Are Here To Help

Lyph-Seal™ Tray Dryer

Related Products

12-Port Drying Chamber 2017

Dry Ice Benchtop Freeze Dryers, -75°C, -103°F

For occasional lyophilization needs, the Dry Ice Benchtop Freeze Dryer provides a simple, economical means of freeze drying.

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

FreeZone Triad Benchtop Freeze Dryer on FreeZone Cart with Scroll Pump with Model

FreeZone Triad Freeze Dryers

These freeze dryers are an all-in-one benchtop lyophilizer and stoppering tray dryer that cools to -85°C to freeze dry low eutectic point samples. 

 

START SELECTING

Vacuum Pumps

Lab Vacuum Pumps

Labconco offers a number of vacuum pump types, including Rotary Vane Pumps, Combination Pumps, Diaphragm Pumps and Scroll Pumps.

Traps and Other Vacuum Pump Accessories

PrimeMate Oil Change Systems, Chemical Traps, Dry Ice Traps, Liquid Nitrogen Traps and Liquid Traps are available, as well as the necessary tubing and tubing accessories.