Search

Lyph-Seal™ Sample Bags - Pack of 100

Lyph-Seal™ Sample Bags - Pack of 100
  • Lyph-Seal™ Sample Bags - Pack of 100
  • Lyph-Seal™ Sample Bags - Pack of 100
  • Lyph-Seal™ Sample Bags - Pack of 100
Catalog #: 7592100
Qty:
Price: $75.00

Specifications

  • Estimated Shipping Weight: 3.0 lbs
  • Estimated Shipping Weight metric: 1.4 kg
  • Dimensions: 4” L x 6” W x 10” H
  • Dimensions metric: 10.16 L x 15.24 W x 25.4 H cm

Lyph-Seal Sample Bags, crafted from durable PET/PE, feature a sanitary zipper-seal design that ensures maximum protection for your samples. These flexible containers conform to the shape of your samples, creating an effective vapor barrier that blocks humidity and significantly extends shelf life. Designed for seamless use with the Lyph-Seal Tray Dryer system and compatible with most commercially available impulse sealers. Freezer safe. Do not microwave or boil.

Our Product Representatives Are Here To Help

Related Products

FreeZone freeze dry group, laboratory freeze dryers, lyophilizers

Freeze Dryers

Benchtop freeze dryers and mobile consoles. Models available that reach as low as -105°C. Lyophilization, evaporation or concentration, which is best for your samples?

VIEW SAMPLE PREP EBOOK

freeze drying equipment

FreeZone Freeze Dryers

FreeZone Freeze Dryers include a large touchscreen display. Lyo-Works™ OS provides a real time display of collector temperature, vacuum level and optional End-Zone™ end point detection system. 

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.