Search

Logic Cell Culture Cart

Logic Cell Culture Cart
  • Logic Cell Culture Cart
Catalog #: 8024400
Qty:
Price: $1,950.00

Attributes

  • Applicable Products: Logic Biosafety Cabinets (September 2024 and newer)

Specifications

  • Estimated Shipping Weight: 85.0 lbs
  • Estimated Shipping Weight metric: 38.5 kg
  • Dimensions: 23.5" w x 19" d x 27" h
  • Dimensions metric: 59.7 x 48.3 x 68.6 cm

Logic Cell Culture Cart provides compact storage for common cell culture supplies like serological pipettes, gloves, lab tissues and disinfectants

View Accessories:

Related Products

Logic Biosafety Cabinet with Model

Biological Safety Cabinets & Enclosures

Class I and Class II biological safety cabinets are suitable for use with agents that require Biosafety Level 1, 2 or 3 containment.

4ft Telescoping Base Stand with Fixed Feet

Base Stands

Labconco Hydraulic Lift, SoLo and Telescoping Base Stands are ADA compliant and provide sturdy support for a variety of Labconco fume hoods and enclosures. 

Laboratory Carts

Laboratory Carts, Tables & Benches

Labconco Carts and Benches transport items from lab to lab or serve as extra bench or desk space. Tables serve a variety of uses.

Product Selection Tools


Biosafety Cabinet Configurator

Find the right Class II enclosure for your work, or even for your liquid handler.